代码
Live Chat
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Rollenbau
Description
CI/Q - Wheel
Bill of material
75 CI-12
ORDERNO
Article-number
75 CI-12
WDAB
Wheel-Ø A x width B
75x32 mm
LC
Load capacity
170 kg
HW
Hub width
39 mm
FL
Fixing length
39 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
12.7 mm
Preview - Generation
预览
询价
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

产品供应商所在地
选择一个国家/地区查看当地办事处